IESNA:LM-63-2002
[TEST]P947461
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-760-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 70 CRI, 5700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21400
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4295.8 4298.1 4289.1 4269.8 4157.7 4041.2 4021.9 4114.7 4329.8 4616.2
4962.6 5361 5781 6087.8 6323.2 6556.4 6769.2 6897.1 6941.3 6893.7
6653.8 6222.5 5671.2 4797.3 3522.7 2051.1 1592.7 1456.9 1295 1055
810.5 629.4 472 295.4 168.7 67.9 0
4295.8 4277.7 4268.7 4256.2 4147.6 4028.7 4011.7 4095.5 4302.6 4598.1
4935.4 5320.3 5740.2 6057.2 6283.6 6521.3 6731.9 6867.7 6931.1 6874.5
6616.4 6194.2 5633.8 4722.6 3411.8 1986.6 1574.6 1443.3 1279.1 1036.9
800.3 621.5 449.4 284.1 164.1 65.7 0
4295.8 4290.2 4285.7 4273.2 4187.2 4072.8 4036.6 4105.7 4286.8 4564.1
4892.4 5261.4 5678 6044.7 6298.3 6533.8 6781.7 6950.3 7055.6 7046.5
6872.2 6485.1 5954.2 5127.8 3908.7 2311.5 1602.9 1455.7 1319.9 1132
913.5 679.2 502.6 328.3 178.9 81.5 0
4295.8 4285.7 4280 4290.2 4231.3 4132.8 4088.7 4123.8 4250.6 4472.4
4767.9 5097.3 5478.8 5890.8 6220.2 6481.7 6733 6951.5 7081.6 7142.8
7074.8 6837.1 6413.8 5671.2 4552.8 2912.6 1649.3 1368.6 1245.2 1098
941.8 782.2 605.6 404.1 230.9 103 0
4295.8 4291.3 4294.7 4317.4 4306 4254 4189.4 4182.6 4240.4 4372.8
4576.6 4839.2 5153.9 5516.1 5911.2 6276.8 6560.9 6807.7 7026.2 7186.9
7232.2 7132.6 6884.7 6480.6 5690.4 4289.1 2387.3 1211.2 953.1 802.6
654.3 527.5 410.9 289.8 157.3 57.7 0
4295.8 4298.1 4310.6 4341.1 4370.6 4370.6 4340 4311.7 4316.2 4371.7
4481.5 4653.6 4885.6 5159.5 5466.3 5855.7 6270 6619.8 6822.4 6917.5
6979.8 7010.3 7000.1 6987.7 6866.6 6153.4 4607.1 2566.2 1167.1 749.4
589.8 457.3 333.9 229.8 132.4 48.7 0
4295.8 4300.4 4324.1 4360.4 4412.4 4458.9 4490.5 4515.4 4513.2 4556.2
4628.6 4739.6 4893.5 5070.1 5286.3 5550.1 5850 6179.5 6476 6721.7
6969.6 7248 7526.5 7816.3 8175.1 8376.6 7755.2 6135.3 3964.2 1991.1
955.4 587.5 398.5 259.2 148.3 52.1 0
4295.8 4303.8 4336.6 4388.7 4445.3 4501.9 4569.8 4646.8 4739.6 4858.4
5010.1 5184.4 5372.4 5580.6 5828.5 6131.9 6474.9 6853 7265 7711
8226.1 8788.7 9418 10044 10745.8 11562 12357.8 12559.3 11828 10090.4
7500.5 4757.7 2774.5 1532.7 676.9 163 0
4295.8 4315.1 4354.7 4414.7 4473.6 4526.8 4591.3 4679.6 4782.6 4938.8
5144.8 5381.4 5662.1 6008.5 6429.6 6951.5 7555.9 8255.5 9009.4 9779.1
10654.2 11485 12465.3 13461.5 14656.8 15831.8 17326 18926.6 20200.1 20066.5
17658.8 13307.5 8411.7 3371 615.8 135.8 0
4295.8 4314 4362.6 4419.2 4478.1 4541.5 4608.3 4697.7 4805.2 4960.3
5150.5 5379.1 5649.7 5997.2 6428.5 6976.4 7603.5 8361.9 9199.6 10057.6
10958.7 11878.9 12864.9 13940.3 15088.1 16284.6 17643 19119.1 20561.2 20815.9
18413.8 13439.9 7625 1985.5 423.4 125.6 0
4295.8 4312.8 4351.3 4427.2 4489.4 4558.5 4615.1 4697.7 4810.9 4946.7
5110.9 5297.6 5510.5 5802.5 6186.2 6650.4 7211.8 7902.3 8689 9547.1
10409.6 11293.7 12207.2 13181.9 14245.9 15291.9 16381.9 17336.2 18061.8 17542.2
15118.7 10418.7 4534.7 875 263.8 87.2 0
4295.8 4308.3 4360.4 4426 4486 4546 4602.6 4668.3 4760 4858.4
4975 5088.2 5201.4 5354.2 5578.4 5875 6231.5 6710.3 7274.1 7912.5
8607.5 9326.3 10032.7 10750.4 11496.3 12194.8 12895.5 13530.5 13665.2 12481.2
10064.4 6915.2 2951.1 587.5 176.6 48.7 0
4295.8 4308.3 4351.3 4401.1 4450.9 4481.5 4512.1 4538.1 4561.9 4590.2
4599.2 4568.7 4510.9 4449.8 4406.8 4404.5 4465.6 4640 4923 5279.5
5701.8 6167 6635.6 7102 7554.8 7931.8 8155.9 8281.5 7962.3 6697.9
4911.6 3037.1 1211.2 344.1 126.8 31.7 0
4295.8 4292.5 4302.6 4317.4 4308.3 4248.3 4155.5 4016.2 3832.9 3590.6
3287.3 2934.1 2583.2 2290 2056.8 1864.4 1716.1 1621 1572.3 1561
1591.6 1652.7 1711.5 1769.3 1796.4 1752.3 1616.5 1400.3 1069.7 759.6
552.4 400.7 292 204.9 123.4 32.8 0
4295.8 4267.5 4232.5 4163.4 4038.9 3831.7 3554.4 3202.4 2808.4 2450.7
2157.5 1902.9 1667.4 1493.1 1398 1353.8 1323.3 1285.9 1246.3 1208.9
1164.8 1104.8 1034.6 972.4 912.4 852.4 793.5 730.1 655.4 570.5
483.4 398.5 307.9 211.7 115.5 26 0
4295.8 4239.2 4136.2 3961.9 3690.2 3304.2 2880.9 2477.9 2181.3 1928.9
1713.8 1592.7 1522.5 1461.4 1398 1344.8 1316.5 1306.3 1287.1 1244
1181.8 1119.5 1056.1 995 928.2 862.6 795.8 724.5 655.4 579.6
499.2 409.8 307.9 199.2 101.9 21.5 0
4295.8 4221.1 4047.9 3763.8 3347.3 2839 2408.8 2111.1 1873.4 1725.1
1654.9 1590.4 1522.5 1450.1 1383.3 1342.5 1330.1 1323.3 1307.4 1256.5
1138.8 1072 1012 954.3 901.1 851.2 790.1 722.2 649.8 568.3
480 384.9 285.3 192.4 103 28.3 0
4295.8 4191.7 3950.6 3557.8 3019 2489.2 2150.8 1900.6 1764.7 1705.9
1632.3 1561 1512.3 1460.2 1388.9 1343.7 1323.3 1296.1 1176.1 1125.2
1108.2 1101.4 1082.2 1051.6 1005.2 944.1 858 777.7 689.4 601.1
510.5 420 326 230.9 135.8 46.4 0
4295.8 4183.8 3889.5 3401.6 2789.2 2310.4 2008.1 1814.6 1756.8 1690
1608.5 1553.1 1518 1471.6 1386.7 1328.9 1283.7 1159.1 1116.1 1098
1083.3 1079.9 1066.3 1030.1 967.8 894.3 815 729 639.6 559.2
481.1 404.1 330.5 255.8 257 194.7 0
4295.8 4153.2 3803.4 3252.2 2614.9 2202.8 1922.1 1797.6 1755.7 1679.9
1601.7 1551.9 1522.5 1476.1 1376.5 1289.3 1175 1085.6 1057.3 1031.2
1014.2 1004.1 957.7 905.6 846.7 787.9 718.8 652 578.4 503.7
433.5 361.1 293.2 353.2 317 106.4 0
4295.8 4144.2 3772.9 3199 2543.5 2116.8 1865.5 1790.8 1752.3 1678.7
1601.7 1555.3 1533.8 1490.8 1369.7 1241.8 1092.4 1030.1 990.5 958.8
942.9 907.8 849 794.6 739.2 676.9 622.6 568.3 510.5 458.5
432.4 341.9 284.1 392.8 181.1 45.3 0
4295.8 4158.9 3795.5 3205.8 2559.4 2145.1 1875.7 1795.3 1763.6 1691.2
1608.5 1564.4 1541.8 1503.3 1385.5 1242.9 1090.1 1027.8 986 953.1
935 901.1 843.3 792.4 735.8 675.8 615.8 561.5 508.3 444.9
389.4 320.3 284.1 393.9 156.2 38.5 0
